Aerial Fibre Optic Cable

HELUCOM® ADSS 6L

Logo Image
Produktfoto
Description

Fibre-optic aerial cables ADSS L, metal-free

Application

These HELUCOM® ADSS L cables designed as aerial cables for freely suspended installations on steel-bar-, wood-, concrete- or steel poles. The construction is waterproof in longitudinal direction thanks to the use of jelly-filled bundle cores and swelling tape. The outer jacket is UV-resistant and at the same time provides protection against light and normal environmental influences, such as sun insolation and wind. Installations on high voltage poles are possible up to a field-strength of 4 kV.  There are constructions for span width of 80m, 150m or 350m under conditions according NESC® Light available. Corresponding accessories like suspension and tension fittings are in chapter 5.

Downloads
Product Sheet

Designation

Number of
fibres

Fibre type

Number
of fibres
per core

Span width

m

Max.
tensile
force kN

Additional
load

daN / m

Min. stat.
bending radius
mm

Outer Ø

app. mm

Weight

kg / km

Part no.

ADSS 6L

12

Single-mode E9/125

6

80

3

0,073

230

11,5

100

804733

ADSS 6L

24

Single-mode E9/125

6

80

3

0,073

230

11,5

100

805160

ADSS 6L

48

Single-mode E9/125

12

80

3

0,073

252

12,6

120

804735

ADSS 6L

144

Single-mode E9/125

12

80

7

0,073

348

17,4

230

804736

 

ADSS 9L

12

Single-mode E9/125

6

150

4

0,073

230

11,5

100

804737

ADSS 9L

24

Single-mode E9/125

6

150

4

0,073

230

11,5

100

805161

ADSS 9L

48

Single-mode E9/125

12

150

4

0,073

252

12,6

120

804739

ADSS 9L

144

Single-mode E9/125

12

150

10

0,073

354

17,7

240

804740

 

ADSS 16L

12

Single-mode E9/125

6

350

11

0,073

250

12,5

120

804741

ADSS 16L

24

Single-mode E9/125

6

350

11

0,073

250

12,5

120

804742

ADSS 16L

48