Fibre Optic Indoor/Outdoor Cable acc. DIN VDE 0888

HELUCOM® A/I-DQ(ZN)BH, central

Logo Image
Produktfoto
Description

Fibre-optic universal bundle core cables, A/I-DQ(ZN)BH central

Application

These HELUCOM® fibre-optic cables are available either as central bundle core cable or as stranded versions. They are suitable for indoor and outdoor cabling of buildings and facilities. They are used in particular if the installation is to be done in one piece from the inside to the outside without additional use of couplings. With their black UV-resistant outer sheath and the non-metallic rodent protection, they are perfectly suited for outdoor use. The halogen-free outer sheath makes installation inhouse possible without any problems.

Downloads
Product Sheet

Designation

No. of
fibres

Fibre type

Fibre category

Number
of fibres
per core

Outer Ø

app. mm

Max.
tensile
force N

Min. stat.
bending radius
mm

Caloric load

app. MJ / m

Max.
transverse
pressure
N / cm

Weight

kg / km

Part no.

A/I-DQ(ZN)BH

4

Multimode G50/125

OM2

4

10,0

2500

150,0

1,50

300

75,0

80270

A/I-DQ(ZN)BH

4

Multimode G62.5/125

OM1

4

10,0

2500

150,0

1,50

300

75,0

80276

A/I-DQ(ZN)BH

4

Single-mode E9/125

ITU-T G.652

4

10,0

2500

150,0

1,50

300

75,0

80264

A/I-DQ(ZN)BH

6

Multimode G50/125

OM2

6

10,0

2500

150,0

1,50

300

75,0

80271

A/I-DQ(ZN)BH

6

Multimode G62.5/125

OM1

6

10,0

2500

150,0

1,50

300

75,0

80265

A/I-DQ(ZN)BH

6

Single-mode E9/125

ITU-T G.652

6

10,0

2500

150,0

1,50

300

75,0

80272

A/I-DQ(ZN)BH

8

Multimode G50/125

OM2

8

10,0

2500

150,0

1,50

300

75,0

80273

A/I-DQ(ZN)BH

8

Multimode G62.5/125

OM1

8

10,0

2500

150,0

1,50

300

75,0

80274

A/I-DQ(ZN)BH

8

Single-mode E9/125

ITU-T G.652

8

10,0

2500

150,0

1,50

300

75,0

80275

A/I-DQ(ZN)BH

12

Multimode G50/125

OM2

12

10,0

2500

150,0

1,50

300

75,0

80681

A/I-DQ(ZN)BH

12

Multimode G62.5/125

OM1

12

10,0

2500

150,0