Fibre Optic Outdoor Cable acc. DIN VDE 0888

HELUCOM® A-DQ(ZN)B2Y, stranded

Logo Image
Produktfoto
Description
Fibre-optic outdoor cables A-DQ(ZN)B2Y, stranded
Application

These HELUCOM® fibre-optic cables are characterized by a design that is particularly easy to mount, extremely tension-resistant and rodent-proof. Around a stranded grooved cable and filler elements, there is a composite of glass yarns and swelling fleece with characteristics that ensure rodent protection, strain relief, and waterproofing in longitudinal direction of the cable. In addition, these cables are designed grease-free. Wiping the jelly off is therefore unnecessary. This construction is particularly used in underground, tubes and channel areas, where above-average tensile stresses and/or transverse compressions occur and rodent infestation is to be expected.

Downloads
Product Sheet

Designation

No. of
fibres

Fibre type

Fibre category

Number
of fibres
per core

Outer Ø

app. mm

Max.
tensile
force N

Min. stat.
bending radius
mm

Caloric load

app. MJ / m

Max.
transverse
pressure
N / cm

Weight

kg / km

Part no.

A-DQ(ZN)B2Y

24

Multimode G50/125

OM2

12

10,5

2700

210,0

2,70

600

95,0

81382

A-DQ(ZN)B2Y

24

Multimode G62.5/125

OM1

12

10,5

2700

210,0

2,70

600

95,0

80219

A-DQ(ZN)B2Y

24

Single-mode E9/125

ITU-T G.652

12

10,5

2700

210,0

2,70

600

95,0

80188

A-DQ(ZN)B2Y

36

Multimode G50/125

OM2

12

10,5

2700

210,0

2,70

600

95,0

81108

A-DQ(ZN)B2Y

36

Multimode G62.5/125

OM1

12

10,5

2700

210,0

2,70

600

95,0

81109

A-DQ(ZN)B2Y

36

Single-mode E9/125

ITU-T G.652

12

10,5

2700

210,0

2,70

600

95,0

81110

A-DQ(ZN)B2Y

48

Multimode G50/125

OM2

12

10,5

2700

210,0

2,70

600

95,0

82648

A-DQ(ZN)B2Y

48

Multimode G62.5/125

OM1

12

10,5

2700

210,0

2,70

600

95,0

81112

A-DQ(ZN)B2Y

48

Single-mode E9/125

ITU-T G.652

12

10,5

2700

210,0

2,70

600

95,0

81113

A-DQ(ZN)B2Y

60

Multimode G50/125

OM2

12

10,5

2700

210,0

2,70

600

95,0

80207

A-DQ(ZN)B2Y

60

Multimode G62.5/125

OM1

12