Fibre Optic Outdoor Cable acc. DIN VDE 0888

HELUCOM® A-DQ(ZN)2Y, stranded

Logo Image
Produktfoto
Description
Fibre-optic outdoor cables A-DQ(ZN)2Y, stranded
Application

These HELUCOM® fibre-optic cables are characterized by a design that is particularly easy to mount and extremely tension-resistant. Around a stranded grooved cable and filler elements, there is a swelling fleece with characteristics that ensure strain relief and waterproofing in longitudinal direction of the cable. In addition, these cables are designed grease-free. Wiping the jelly off is therefore unnecessary. This construction is particularly used in underground, tubes and channel areas, where above-average tensile stresses and/or transverse compressions occur, but rodent infestation is not to be expected.

Downloads
Product Sheet

Designation

No. of
fibres

Fibre type

Fibre category

Number
of fibres
per core

Outer Ø

app. mm

Max.
tensile
force N

Min. stat.
bending radius
mm

Caloric load

app. MJ / m

Max.
transverse
pressure
N / cm

Weight

kg / km

Part no.

A-DQ(ZN)2Y

24

Multimode G50/125

OM2

12

10,0

2500

200,0

2,50

400

70,0

80156

A-DQ(ZN)2Y

24

Multimode G62.5/125

OM1

12

10,0

2500

200,0

2,50

400

70,0

80172

A-DQ(ZN)2Y

24

Single-mode E9/125

ITU-T G.652

12

10,0

2500

200,0

2,50

400

70,0

80139

A-DQ(ZN)2Y

36

Multimode G50/125

OM2

12

10,0

2500

200,0

2,50

400

70,0

80448

A-DQ(ZN)2Y

36

Multimode G62.5/125

OM1

12

10,0

2500

200,0

2,50

400

70,0

80449

A-DQ(ZN)2Y

36

Single-mode E9/125

ITU-T G.652

12

10,0

2500

200,0

2,50

400

70,0

80450

A-DQ(ZN)2Y

48

Multimode G50/125

OM2

12

10,0

2500

200,0

2,50

400

70,0

80447

A-DQ(ZN)2Y

48

Multimode G62.5/125

OM1

12

10,0

2500

200,0

2,50

400

70,0

80446

A-DQ(ZN)2Y

48

Single-mode E9/125

ITU-T G.652

12

10,0

2500

200,0

2,50

400

70,0

80445

A-DQ(ZN)2Y

60

Multimode G50/125

OM2

12

10,0

2500

200,0

2,50

400

<