Fibre Optic Outdoor Cable acc. DIN VDE 0888

HELUCOM® A-DF(ZN)B2Y

Logo Image
Produktfoto
Description
Fibre-optic outdoor cables A-DF(ZN)B2Y
Application

These HELUCOM® fibre-optic cables are characterized by a stranded construction with jelly filling. They are made waterproof in longitudinal direction by filling a jelly mass into the stranding cavities. Non-metallic tension elements and glass yarns ensure above average strain relief and rodent protection. This construction is particularly used in the area of telecommunication and long distance, but also in regular channels and tubes where rodent infestation is possible.

Downloads
Product Sheet

Designation

No. of
fibres

Fibre type

Fibre category

Number
of fibres
per core

Outer Ø

app. mm

Max.
tensile
force N

Min. stat.
bending radius
mm

Caloric load

app. MJ / m

Max.
transverse
pressure
N / cm

Weight

kg / km

Part no.

A-DF(ZN)B2Y

2

Multimode G50/125

OM2

2

10,5

2700

105,0

4,40

400

90,0

80100

A-DF(ZN)B2Y

2

Multimode G62.5/125

OM1

2

10,5

2700

105,0

4,40

400

90,0

80115

A-DF(ZN)B2Y

2

Single-mode E9/125

ITU-T G.652

2

10,5

2700

105,0

4,40

400

90,0

80084

A-DF(ZN)B2Y

4

Multimode G50/125

OM2

4

10,5

2700

105,0

4,40

400

90,0

80101

A-DF(ZN)B2Y

4

Multimode G62.5/125

OM1

4

10,5

2700

105,0

4,40

400

90,0

80116

A-DF(ZN)B2Y

4

Single-mode E9/125

ITU-T G.652

4

10,5

2700

105,0

4,40

400

90,0

80085

A-DF(ZN)B2Y

8

Multimode G50/125

OM2

8

10,5

2700

105,0

4,40

400

90,0

80031

A-DF(ZN)B2Y

8

Multimode G62.5/125

OM1

8

10,5

2700

105,0

4,40

400

90,0

80771

A-DF(ZN)B2Y

8

Single-mode E9/125

ITU-T G.652

8

10,5

2700

105,0

4,40

400

90,0

80087

A-DF(ZN)B2Y

12

Multimode G50/125

OM2

12

10,5

2700

105,0

4,40

400

90,0

80104

A-DF(ZN)B2Y

12

Multimode G62.5/125

OM1

12

10,5

2700

105,0

4,40

400

90,0

80120