Logo Image
Produktfoto
Cable structure

Mast- Hood-Sleeves 48

Description

Mast- Hood-Sleeves 48 Fibre capacity

Application

Mast-, tower or hood sleeves are designed for underground laying and mounting in stacks and on masts. These types of sleeves are used in a vertical position – all ingoing and outgoing cables are feeded at the bottom. The special construction ensures a maximal protection against environmental conditions. The family of hood sleeves contains 24 to 144 shrinking splices in which max. 12 fiber optic splices lead to a hinged splice cassette. These sleeves are used in long distance data transmission and in the backbone-area of big companies. Access to single fibers is possible trough operation by the hinged splice cassettes, which ensures an undisturbed function of the cables.

Downloads
Product Sheet

Part no.

Type

Unit

804301

Mast- Hood-Sleeves 48 Fibre capacity

1

804302

Mast- Hood-Sleeves 144 Fibre capacity

1