NSVM-S E90

Low voltage heat-shrinkable straight joint

Produktfoto
Properties
  • flame-resistant

  • halogen-free

  • very low flue gas

  • self-extinguishing

  • suitable for all installation types

Description

NSVM-S E90

Description

Flame-resistant heat-shrinkable low-voltage connecting sleeve. For connection type (N)HX(HX) and (N)HXCHX safety cables wherever specified.

Areas of application

Power stations, tunnels, airports, elevators, stairways etc.

Downloads
Data sheet

for cable type (N) HXHX

Part no.

Type

Nominal voltage

Uo/U(Um)

Cross-section

mm²

Unit

Net EUR/item at a purchase of

1

2 - 5

6 - 10

94460

NSVM-SE4

0.6/1kV

4x 1,5 - 4x 4,0

1

o. r.

o. r.

o. r.

94461

NSVM-SE4

0.6/1kV

4x 6,0 - 4x 10,0

1

o. r.

o. r.

o. r.

94462

NSVM-SE4

0.6/1kV

4x 16,0 - 4x 25,0

1

o. r.

o. r.

o. r.

94463

NSVM-SE4

0.6/1kV

4x 35,0 - 4x 50,0

1

o. r.

o. r.

o. r.

94464

NSVM-SE4

0.6/1kV

4x 70,0 - 4x 95,0

1

o. r.

o. r.

o. r.

94465

NSVM-SE4

0.6/1kV

4x 120,0 - 4x 150,0

1

o. r.

o. r.

o. r.

94466

NSVM-SE4

0.6/1kV

4x 185,0 - 4x 240,0

1

o. r.

o. r.

o. r.

94467

NSVM-SE5

0.6/1kV

5x 1,5 - 5x 4,0

1

o. r.

o. r.

o. r.

94468

NSVM-SE5

0.6/1kV