Anaconda Sealtite® NMFG-Clean

Produktfoto
Properties
  • Liquid tight
  • The smooth surface prevents to adhere harmful micro organisms
  • Easy and fast cleaning because of the smooth surface
  • Suitable for high pressure steam cleaning
  • Resistant against chemical cleaning supplies
  • High flexible
Note

Suitable connection glands:

LT-FG-Clean (up to M50), LT-straight, LT-angled, LT-E-UI-straight, LT-E-UI-angled

Description

NMFG-Clean, blue

Description

Thick, soft, smooth, thermoplastic PVC tube with integrated Hard PVC spiral

Areas of application
  • Food industry - milk - and meat products
  • Packaging of food machines
  • Beverage industry
  • Pharmaceutical industry
  • Biotechnology
  • Chemical industry
Downloads
Data sheet

Part no.

blue

Trade size

inch

Inner Ø

mm

Outer Ø

mm

Bending
radius

static

Bending
radius

dynamic

Unit

Net EUR/100 items at a purchase of

up to 100

101 - 500

501 - 1000

908211

3/8

12,6

17,8

70

100

30

o. r.

o. r.

o. r.

908212

1/2

16,0

21,1

100

135

30

o. r.

o. r.

o. r.

908213

3/4

21,1

26,4

130

175

30

o. r.

o. r.

o. r.

908214

1

26,8

33,1

180

220

30

o. r.

o. r.

o. r.

908215

1 1/4

35,4

41,8

225

270

15

o. r.

o. r.

o. r.

908216

1 1/2

40,3

47,8

255

320

15

o. r.

o. r.

o. r.

908217

2

51,6

59,9

310

400

15

o. r.

o. r.

o. r.