Earth Conductors ESUY

Logo Image
Produktfoto
Technical data
ESUY (H00 V-D)
  • Earthing cable of braid wires over
    core strands in adapted to
    DIN VDE 0283 part 3 and EN 61138
ESY
  • Earthing cable in adapted to
    DIN VDE 0283 part 3 and EN 61138
ESUY (H00 V-D) andESY
  • Conductor resistance at 20°C
    acc. to DIN VDE 0283 part 3
  • Temperature range
    -5°C to +70°C
  • Test voltage 2000 V
  • Spark test (during winding)
    16 mm² to 35 mm² = 5000 V
    50 mm² to 70 mm² = 6000 V
    95 mm² to 240 mm² = 8000 V
  • Insulation resistance
    min. 20 MOhm x km
  • Minimum bending radius
    12x outer Ø
Cable structure
ESUY (H00V-D)
  • Bare copper conductor, extra fine wire,
    high flexible
  • Braiding of bare copper wires over the
    stranded copper conductor
  • Outer sheath of PVC
    compound type TM2 according
    DIN VDE 0207-363-4-1/DIN EN 50363-4-1
  • Sheath colour: transparent (glass clear)
ESY
  • Bare Cu-conductor, fine wire
  • Copper conductors of stranded wires
  • Outer sheath of PVC
    compound type TM2 according
    DIN VDE 0207-363-4-1/DIN EN 50363-4-1
  • Sheath colour: transparent (glass clear)
Properties
  • For these cable types no nominal voltages
    are mentioned, as these are: only used for
    earthing performances
  • For further requirements see European
    Norm EN 61230 and DIN VDE 0683 part 100:
    "Live working - Portable equipment for
    earthing and earthing"
Note
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
ESUY (H00V-D)
These high flexible earth conductors are used for earthing of portable equipment and short-circuiting. These cables specially perform a protective function in repair live working of high voltage power supply company as EVU, in railway systems, failing current equipment, alternating current systems and in networks of transmission and distribution. Because of that these are designated as safety cables.
ESY
These earthing cables offer special characteristics with low weights, high flexibility to a wide temperature range and the behavior in high temperature. The protective sheath over conductor assures the essential function for protection against the mechanical and chemical stresses.
Downloads
Data sheet
Certificate of compliance

ESUY (H00V-D), high flexible

Part no.

Cross-
section

mm²

Cond. make-up

n x wire Ø

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

28930

16

4200 x 0,07

8,3

194,0

230,0

6

28931

25

3192 x 0,1

9,5

280,0

335,0

4

28932

35

4480 x 0,1

11,2

415,0

475,0

2

28933

50

6383 x 0,1

13,2

585,0

670,0

1

28934

70

8918 x 0,1

15,6