CV Compact

Conduit gland - 90°

Logo Image Logo Image Logo Image
Produktfoto
Note

Suitable for metallic protection tubes:

EF, HTDL, OR, HC, HCX, ZHLS, HFX

Description

Conduit gland CV Compact 90°

Description

Brass nickel-plated Conduit gland.

Areas of application
  • Plant and machine construction

  • Robotics

  • Automation technology

  • Vehicle construction and shipbuilding

  • Railway technology

  • Installation technology

  • Control cabinet construction

Downloads
Data sheet

metric thread

Part no.

Size

Metric

Suitable for
tube ND

Suitable
for tube
outer Ø

mm

Spanner
size

mm

Thread
length

mm

Unit

Net EUR/100 items at a purchase of

up to 100

101 - 500

501 - 1000

908481

M16 x 1,5

3/8

12,6

26,0

10,0

10

o. r.

o. r.

o. r.

908482

M20 x 1,5

3/8

12,6

26,0

10,0

10

o. r.

o. r.

o. r.

908483

M20 x 1,5

1/2

16,1

29,0

10,0

10

o. r.

o. r.

o. r.

908484

M25 x 1,5

3/4

21,1

35,0

10,0

5

o. r.

o. r.

o. r.

908485

M32 x 1,5

1

26,8

45,0

12,0

5

o. r.

o. r.

o. r.

908486

M40 x 1,5

1 1/4

35,4

53,0

13,0

2

o. r.

o. r.

o. r.

908487

M40 x 1,5

1 1/2

40,3

62,0

14,0

2

o. r.

o. r.

o. r.