HELUTOOL PEW 8.84

Crimping tool

Produktfoto
Description

Crimping tool HELUTOOL PEW 8.84

Description
  • Burnished

  • Square crimp profile realized by synchronously driven crimp jaws

  • 4 serrated crimp surfaces

  • Ergonomic two-component handle

  • Length 180mm

  • Weight 380g

Downloads
Data sheet

crimping tool

Part no.

Type

Cross-section

min. - max.

mm²

Unit

Net EUR/item at a purchase of

1

2 - 4

5 - 10

903624

HELUTOOL PEW 8.84

0,08 - 10,0

1

o. r.

o. r.

o. r.