CATV-Cables

with alu- or copper foil and braiding

Produktfoto
Note
  • The materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
  • BK-underground: broadband cable in accordance with FTZ 15 TV 11 (post cable)
  • AL=Aluminium, ALPR=Polyesterfoil coated with Aluminium on both sides
    BK-cable=broadband communication cable, Cu=Copper, CuR=Cu-tube welded, CuW=Copperweld, F=Foil, G=Braid, PE=Polyethylene, PEH=Polyethylene air-space insulation, PVC=Polyvinylchloride
Downloads
Data sheet

used as

Underground

Outdoor span

Underground

BK-Underground

BK-Underground

BK-Underground

BK-Underground

Type

0.7/4.4

ALG

1.1/7.3

ALG

1.1/7.3

ALG-T

1.8/11.5

FG

A-2YK2Y1

iKx 1.1/7.3

A-2Y0K2Y1

nKx 2.2/8.8

A-2Y0K2Y1

qKx 3.3/13.5

A-2Y0K2Y1

sKx 4.9/19.4

Part no.

40135

40139

40140

40141

40142

40143

40144

40179

 

Cable structure

Inner conductor diameter mm

0,7

Copper, bare

1,1

Copper, bare

1,1

Copper, bare

1,8

Copper, bare

1,1

Copper, bare

2,2

Copper, bare

3,3

Copper, bare

4,9

Copper, bare

Insulation Ø mm

4,4   PE

7,3   PE

7,3   PE

11,5   PE

7,3   PE

8,8   PE, hollow

13,5   PE, hollow

19,4   PE, hollow

Outer conductor

Polyester foil coated with aluminium on both sides

Polyester foil coated with aluminium on both sides

Polyester foil coated with aluminium on both sides

Copper tape

Copper tube, welded

Copper tube, welded

Copper tube, welded

Copper tube, welded

Braid

Braid

Braid

Braid

-

-

-

-

-

-

-

-

-

-

-

-

Outer sheath

PVC

PE

PE

PE

PE

PE

PE

PE

Sheath colour

white

black

black

black

black

black

black

black

Outer Ø approx. mm

6,6

10,5

2,8

15,0

11,0

12,5

17,0

24,4

Min. bending radius approx. mm

35

100

150

150

160

200

300

400

Strain/suspending wire N

- - 5500 - - - - -

Weight approx. kg / km

44

98

177

218

142

183

347

500

 

Electrical characteristics

Impedance (Ohm)

75 ± 3

75 ± 3

75 ± 3

75 ± 3

75 ± 2

75 ± 2

75 ± 1

75 ± 1

Capacitance pF/m

67

67

67

67

65

51

51

50

Propagation velocity v/c

0,7

0,7

0,7

0,7

0,7

0,88

0,88

0,89

Attenuation at 20°C

(db/100m)

100 MHz

9

5,2

5,2

3,5

5,4

2,8

1,9

1,3

<