PV-AMÖ aluminium compression joint

uninsulated

Produktfoto
Note

Code type indicates the required hexagonal clamping insert.

Description

Compression joint PV-AMÖ

Description

Clamping connection sleeves for unstrained clamping of Al medium-range voltage cables 10-30 kV.

Through the centre web is an absolute oil stop achieved.

bare - with oil stop

Part no.

Type

Cross-section

RM/SM

mm²

Cross-section

SE

mm²

d

mm

l

mm

Code
type

Weight

kg / 1000

items

Unit

Net EUR/100 items at a purchase of

up to 100

101 - 500

501 - 1000

99470

PV-AMÖ 35

35,0

50,0

8,0

95,0

14,0

31,0

5

o. r.

o. r.

o. r.

99471

PV-AMÖ 50

50,0

70,0

9,8

95,0

16,0

56,0

5

o. r.

o. r.

o. r.

99472

PV-AMÖ 70

70,0

95,0

11,2

100,0

18,0

61,0

5

o. r.

o. r.

o. r.

99473

PV-AMÖ 95

95,0

120,0

13,2

105,0

22,0

92,0

5

o. r.

o. r.

o. r.

99474

PV-AMÖ 120

120,0

150,0

14,7

110,0

22,0

103,0

5

o. r.

o. r.

o. r.

99475

PV-AMÖ 150

150,0

185,0

16,3

110,0

25,0

120,0

5

o. r.

o. r.

o. r.

99476

PV-AMÖ 185

185,0

240,0

18,3

130,0

28,0

156,0