KA aluminium compression cable lug - straight

Uninsulated

Produktfoto
Note

Code type indicates the required hexagonal clamping insert.

Description

Tubular cable lug KA

Description

Non-insulated, straight tubular cable lugs in eye type design made by aluminium. High definition version for reliable crimping. Designed for conductor type RM acc. to DIN 48201 and circulary reshaped conductors.

eye type

Part no.

Type

Cross-section

RM/SM - SE

mm²

a

mm

d

mm

b

mm

l

mm

Code
type

Weight

kg / 1000

items

Unit

Net EUR/100 items at a purchase of

up to 500

501 - 1000

1001 - 5000

904695

KA 10-6

10,0

6,5

5,0

16,0

52,0

10,0

8,6

25

o. r.

o. r.

o. r.

904696

KA 10-8

10,0

8,5

5,0

18,0

52,0

10,0

8,8

25

o. r.

o. r.

o. r.

904697

KA 16-8

16,0 - 25,0

8,5

5,8

18,0

52,0

12,0

13,7

10

o. r.

o. r.

o. r.

904698

KA 16-10

16,0 - 25,0

10,5

5,8

18,0

52,0

12,0

13,9

10

o. r.

o. r.

o. r.

904699

KA 25-8

25,0 - 35,0

8,5

6,8

18,0

60,0

12,0

14,1

10

o. r.

o. r.

o. r.

904700

KA 25-10

25,0 - 35,0

10,5

6,8

18,0

60,0

12,0

14,6

10

o. r.