KAC Al/Cu compression cable lug - straight

Uninsulated

Produktfoto
Note

Code type indicates the required hexagonal clamping insert.

Description
Tubular cable lug KAC
Description

Non-insulated, straight tubular cable lugs in eye type design mady by aluminium. High definition version for reliable crimping. Barrier design with oil stop with solid copper screw-on palm.

eye type

Part no.

Type

Cross-section

mm²

a

mm

d

mm

b

mm

l

mm

Code
type

Cu-Weight

kg / 1000

items

Unit

Net EUR/100 items at a purchase of

up to 500

501 - 1000

1001 - 5000

906021

KAC 16-8

16,0

8,5

6,0

25,0

67,5

12,0

44,0

10

o. r.

o. r.

o. r.

906022

KAC 16-10

16,0

10,5

6,0

25,0

67,5

12,0

42,0

10

o. r.

o. r.

o. r.

906023

KAC 25-8

25,0

8,5

6,8

25,0

67,5

12,0

44,0

10

o. r.

o. r.

o. r.

906024

KAC 25-10

25,0

10,5

6,8

25,0

67,5

12,0

42,0

10

o. r.

o. r.

o. r.

906025

KAC 25-12

25,0

13,0

6,8

25,0

67,5

12,0

39,0

10

o. r.

o. r.

o. r.

906026

KAC 35-8

35,0

8,5

8,0

25,0

76,5

14,0

44,0

10

o. r.

o. r.

o. r.

906027

KAC 35-10

35,0

10,5

8,0

25,0

76,5

14,0

42,0

10

o. r.