HELUTOP® MS-EP EMC cable gland

EMC cable gland

Logo Image
Produktfoto
Properties
  • Optimum strain relief through clamping plates
  • No damage of shield during assembly or disassembly by moving contact ring
  • Contact made automatically when the gland is closed
  • Excellent shield damping and current deflection
  • High savings achieved in time and assembly costs
Note

Details on the individual tests appear in section "Technical Information".

Description

HELUTOP® MS-EP

Description

EMC- and earthing gland with integrated contact system for safe, quick assembly and contacting.

Areas of application
  • Plant and machine construction
  • Robot construction
  • Automation technology
  • Vehicle construction and shipbuilding
  • Rail technology
  • Installation technology
  • Control cabinet construction
Downloads
Data sheet

metric thread

Part no.

Size

Metr.

Cable Ø

from / to

mm

Thread
length

mm

Spanner
size

mm

Unit

Net EUR/100 items at a purchase of

up to 100

101 - 500

501 - 1000

99950

M12 x 1,5

3,0 - 6,5

6,0

14

50

o. r.

o. r.

o. r.

99951

M16 x 1,5

5,0 - 10,0

7,0

20

50

o. r.

o. r.

o. r.

99952

M20 x 1,5

6,0 - 12,0

8,0

22

50

o. r.

o. r.

o. r.

99953

M25 x 1,5

11,0 - 17,0

8,0

27

25

o. r.

o. r.

o. r.

99954

M32 x 1,5

15,0 - 21,0

8,0

34

25

o. r.

o. r.

o. r.

99955

M40 x 1,5

19,0 - 28,0

9,0

43

20

o. r.

o. r.

o. r.

99956

M50 x 1,5

27,0 - 38,0

9,0

58

5

o. r.

o. r.

o. r.

99957

M63 x 1,5

34,0 - 44,0

14,0

64 / 68

5

o. r.

o. r.

o. r.