HELUcond CO-PP

Corrugated tubes, polypropylene

Produktfoto
Properties

Resistant to a multitude of

  • Fuels

  • Mineral oils

  • Greases

  • Weak bases

  • Weak acids

Note

Suitable connection glands:

COV

Description

HELUcond CO-PP

Description

The dividable and reclosable cable protection tube for subsequent mechanical protection.

  • Trouble-free retrofitting

  • High mechanical strength

  • Simple installation of pre-fabricated lines

  • Repair of existing systems

Areas of application
  • Plant and machine construction

  • Automation technology

  • Vehicle construction and shipbuilding

  • Railway technology

  • Installation technology

  • Control cabinet construction

Downloads
Data sheet

Part no.

black

Nominal size

mm

Inner Ø

mm

Outer Ø

mm

Per
metres

Net EUR/100 metres at a purchase of

up to 100

101 - 500

501 - 1000

97496

10,0

8,4

13,4

50

o. r.

o. r.

o. r.

97134

14,0

12,5

18,5

50

o. r.

o. r.

o. r.

97135

20,0

19,2

25,3

50

o. r.

o. r.

o. r.

97205

23,0

23,4

30,8

50

o. r.

o. r.

o. r.

96732

37,0

31,0

41,4

25

o. r.

o. r.

o. r.

90054

45,0

42,7

54,0

25

o. r.

o. r.

o. r.

920180

70,0

67,5

79,8

10

o. r.

o. r.

o. r.