KVA sealing insert

profile fits to ASI-bus line

Produktfoto
Properties
  • Large-area cable sealing
  • Easy to assemble
Description

KVA sealing insert ASI

Description

Sealing inserts made by Soft-PVC for use with KVA gland bodies. Profile fits to ASI-bus line.

Areas of application
  • Plant and machine construction
  • Robot construction
  • Automation technology
  • Installation technology
  • Control cabinet construction

Part no.

Size

PG

Size

metric

Sealing
insert
colour

Cable Ø

from / to

mm

Unit

Net EUR/100 items at a purchase of

up to 100

101 - 500

501 - 1000

97389

11

M20 x 1,5

black/left-hand

-

100

o. r.

o. r.

o. r.

97396

11

M20 x 1,5

white/right-hand

-

100

o. r.

o. r.

o. r.