MfF VASMI - Sleeves for telecommunication cables

VASMI - straight-through joint for telephone cable

Produktfoto
Properties
  • high electrical insulation values

  • water-tight and moisture-protected

  • good mechanical strength

  • highly resistant to UV rays, earth alkalis and chemical influences

  • with temperature indicator colour

  • suitable for cut and uncut cables

  • dismountable

  • unrestricted storage

Description

MfF

Description

Connection and branch sleeve for telecommunication cables. For connecting telecommunication cables and producing cable branches for telecommunication cables.

Areas of application
  • Outdoors

  • Indoors

  • Underground

  • Water

Part no.

Type

Length

mm

Cable Ø

from - to

mm

Converter-fed
with core
connectors 0,4 mm

no. of
twin-cores

Converter-fed
with core
connectors 0,6 mm

no. of
twin-cores

Converter-fed
with core
connectors 0,8 mm

no. of
twin-cores

Net EUR/item at a purchase of

1

2 - 5

6 - 10

94330

VASMI 1 SRT

330

8,0 - 35,0

30

20

10

o. r.

o. r.

o. r.

94331

VASMI 1/L SRT

390

8,0 - 35,0

70

40

20

o. r.

o. r.

o. r.

94332

VASMI 2 SRT

380

15,0 - 55,0

100

50

30

o. r.

o. r.

o. r.

94333

VASMI 2/L SRT

450

15,0 - 55,0

150

100

50

o. r.

o. r.

o. r.

94334

VASMI 3 SRT

400

25,0 - 68,0

150

100

70

o. r.

o. r.

o. r.

94335

VASMI 3/L SRT

500

25,0 - 68,0

200

200

100

o. r.

o. r.

o. r.

94336

VASMI 4 SRT

430

28,0 - 94,0

200

200

150

o. r.

o. r.

o. r.

94337

VASMI 5 SRT

600

28,0 - 94,0

400

300

200

o. r.

o. r.

o. r.

94338

VASMI 6 SRT

725

34,0 - 101,0

600

500

300

o. r.

o. r.

o. r.