ZEI strain relief

strain relief

Produktfoto
Description

ZEI

Description

Strain relief with female thread. For relieving strain on lines where protection tubes are used.

Areas of application
  • Plant and machine construction
  • Robot construction
  • Automation technology
  • Vehicle construction and shipbuilding
  • Rail technology
  • Installation technology
  • Control cabinet construction

PG thread - female

Part no.

Size

PG

Thread
length

mm

Spanner
size

mm

Unit

Net EUR/100 items at a purchase of

up to 100

101 - 500

501 - 1000

94240

7

7,0

16

100

o. r.

o. r.

o. r.

94241

9

7,0

19

100

o. r.

o. r.

o. r.

94242

11

7,0

22

100

o. r.

o. r.

o. r.

94244

16

7,0

26

50

o. r.

o. r.

o. r.

94245

21

10,0

33

25

o. r.

o. r.

o. r.

94246

29

10,0

42

10

o. r.

o. r.

o. r.

94247

36

10,0

52

10

o. r.

o. r.

o. r.