AVZ core connecting pliers for communication and signal cables

core connectors for communication and signal cables

Produktfoto
Properties
  • high electrical insulation values

  • high mechanical and thermal strength

  • impact-proof plastic housing

  • corrosion protection through grease charge

  • improved contacting through U-contact principle

  • core diameters up to 2.0 mm possible

  • larger application range from 0.4 - 0.9 mm conductor diameter

  • stripping, connection and insulation in one action

Note

The parallel-clamping core binding pliers or equivalent are suitable for flush clamping core connectors.

Use core connection pliers AVZ or equal tool.

Description
AVZ core connecting pliers
Description
When clamping with the AVZ tool, the vertical forces are transferred evenly to the core connectors, thus guaranteeing reliable contacting of the copper lines to be processed.
Downloads
Data sheet

AVZ core connecting pliers

Part no.

Type

No. cores

Conductor Ø

from - to mm

Unit

Net EUR/item at a purchase of

1

2 - 5

6 - 10

93150

AVZ

-

-

1

o. r.

o. r.

o. r.