MSVM-S medium voltage connection sleeves for shrinking

medium voltage straight-through joint heat-shrinking type - triple core

Produktfoto
Properties
  • safe field effect

  • simple assembly

  • large cross-sections

  • unlimited conductivity

  • immediately operational

Description
MSVM-S
Description

Centre tension transition sleeve for connecting all three-core plastic power cables up to 18/30(36)kV.

For connecting cables with differing cross-sections, conductor materials and cable designs with regard to external conductor layer and sheathing.

Special solutions enable a three-core plastic power cable to be connected to 3 single-core plastic power cables.

Areas of application

The centre tension transition sleeve suitable for connecting all three-core plastic power cables up to 18/30(36)kV.

For connecting cables with differing cross-sections, conductor materials and cable designs with regard to external conductor layer and sheathing.

Special solutions enable a three-core plastic power cable to be connected to 3 single-core plastic power cables.

Downloads
Data sheet

triple core - special solutions

Part no.

Type

Nominal voltage

Uo/U(Um)

Cross-section

mm²

Diameter

from - to

mm

Unit

Net EUR/item at a purchase of

1

2 - 5

6 - 10

93138

MSVM-S12/3 S

6/10kV

3x 35,0 - 3x 70,0

13,2 - 20,0

1

o. r.

o. r.

o. r.

93139

MSVM-S12/3 S

6/10kV

3x 95,0 - 3x 150,0

18,2 - 25,0

1

o. r.

o. r.

o. r.

93140

MSVM-S12/3 S

6/10kV

3x 185,0 - 3x 300,0

20,9 - 35,0

1

o. r.

o. r.

o. r.