HSSV IP68 corrugated tubes conduit gland - straight

plastic male thread

Produktfoto
Properties

resistant to a multitude of

  • fuels

  • mineral oils

  • greases

  • weak bases

  • weak acids

Note

Interior seal made of PUR.

Threaded connection:

  • metric to EN 60423

  • with flat seal made by NBR

Each unit includes 1 safety opener

Description

HSSV gland straight IP 68

Description

Quick-insert glands for a reliable, quick connection.

Suitable for parallel-coiled HELUcond protection tubes.

Areas of application
  • Plant and machine construction

  • Robot and control cabinet construction

  • Automation technology

  • Vehicle construction and shipbuilding

  • Installation technology

  • Control cabinet construction

metric thread

Part no.

grey

Part no.

black

Size

Metric

Suitable for ND

Thread
length

mm

Spanner
size

mm

Unit

Net EUR/100 items at a purchase of

up to 100

101 - 500

501 - 1000

920404

920413

M12 x 1,5

10,0

8,9

19,0

50

o. r.

o. r.

o. r.

920405

920414

M16 x 1,5

10,0

9,3

19,0

50

o. r.

o. r.

o. r.

920406

920415

M16 x 1,5

12,0

8,6

21,0

50

o. r.

o. r.

o. r.

920407

920416

M20 x 1,5

16,0 / 17,0

13,0

27,0

50

o. r.

o. r.

o. r.

920408

920417

M25 x 1,5

21,0 / 23,0

14,3

36,0

50

o. r.

o. r.

o. r.

920409

920418

M32 x 1,5

29,0

14,2

40,0

25

o. r.

o. r.

o. r.

920410

920419

M40 x 1,5

36,0 / 37,0

15,0

50,0

25

o. r.

o. r.

o. r.

920411

920420

M50 x 1,5

48,0 / 50,0

15,5

65,0

10

o. r.

o. r.

o. r.

920412

920421

M63 x 1,5

48,0 / 50,0

15,5

65,0

5

o. r.

o. r.

o. r.