JUMBO PUR oversize corrugated tubes, polyurethane

for maximum mechanical applications

Produktfoto
Properties

resistant to a multitude of

  • fuels

  • mineral oils

  • greases

  • weak bases

  • weak acids

Note

Suitable connection glands:

JUMBO gland

Bending behaviour: very good

Description

JUMBO PUR

Description

Cable protection tube for maximum duty robot applications.

  • Lowest reset quality

  • High abrasion resistance

Capacity/100mm: approx. 500 N / 800 N

Areas of application
  • Robots

  • Handling systems

  • Vehicle construction

  • Drag chains

Part no.

black

trade size

mm

Inner Ø

mm

Outer Ø

mm

Bending
radius

mm

Per
metres

Net EUR/100 metres at a purchase of

up to 100

101 - 500

501 - 1000

920382

70

66,5

79,9

160,0

10

o. r.

o. r.

o. r.

920383

95

91,0

105,9

210,0

10

o. r.

o. r.

o. r.