HSSV combination corrugated tubes cable gland

metal male thread

Produktfoto
Properties

resistant to a multitude of

  • fuels

  • mineral oils

  • greases

  • weak bases

  • weak acids

Note

Protection classification on cable with UNI-DICHT sealing insert:

  • with colour-coded sealing insert: IP 68 -10 bar in indicated clamping area

with multiple sealing inserts to IP 65 and/or IP 68, when bore diameter in seal insert and cable diameter are identical

Threaded connection:

metric to EN 60423

Each unit includes 1 safety opener

Gland also available with PG thread on request.

Suitable UNI-DICHT sealing inserts are detailed in Section "Cable glands".

Description

Conduit gland HSSV, combined

Description

Combined with brass cable gland.

Combined quick-insert cable glands without sealing insert for a reliable, quick connection.

Suitable for parallel-coiled HELUcond protection tubes.

Areas of application
  • Plant and machine construction

  • Robot construction

  • Automation technology

  • Vehicle construction and shipbuilding

  • Rail technology

  • Installation technology

  • Control cabinet construction

metric thread

Part no.

grey

Part no.

black

Size

Suitable for
tube ND

Thread
length

mm

Unit

Net EUR/100 items at a purchase of

up to 100

101 - 500

501 - 1000

920289

920294

M16 x 1,5

10,0

6,0

50

o. r.

o. r.

o. r.

920290

920295

M20 x 1,5

16,0 / 17,0

6,0

50

o. r.

o. r.

o. r.

920291

920296

M25 x 1,5

16,0 / 17,0

6,5

50

o. r.

o. r.

o. r.

920292

920297

M32 x 1,5

21,0 / 23,0

7,0

25

o. r.

o. r.

o. r.

920293

920298

M40 x 1,5

29,0

8,0

25

o. r.

o. r.

o. r.