HSSV tube connectors - elbow 45°

plastic male thread

Produktfoto
Properties

resistant to a multitude of

  • fuels

  • mineral oils

  • greases

  • weak bases

  • weak acids

Note
  • UR-tested

Protection classification:

  • IP 66 with outer seal

Threaded connection:

metric to EN 60423

Each unit includes 1 safety opener.

With PG thread on request.

Description

HSSV gland 45°

Description

Quick-insert glands for a reliable, quick connection.

Suitable for parallel-coiled HELUcond protection tubes.

Areas of application
  • Plant and machine construction

  • Robot construction

  • Automation technology

  • Vehicle construction and shipbuilding

  • Rail technology

  • Installation technology

  • Control cabinet construction

metric thread

Part no.

grey

Part no.

black

Size

Metric

Suitable for ND

Thread
length

mm

Unit

Net EUR/100 items at a purchase of

up to 100

101 - 500

501 - 1000

920196

920204

M25 x 1,5

21,0 / 23,0

15,5

50

o. r.

o. r.

o. r.

920197

920205

M32 x 1,5

29,0

13,6

25

o. r.

o. r.

o. r.

920198

920206

M40 x 1,5

36,0 / 37,0

15,8

25

o. r.

o. r.

o. r.

920199

920207

M50 x 1,5

48,0 / 50,0

16,3

10

o. r.

o. r.

o. r.

920200

920208

M63 x 1,5

48,0 / 50,0

15,4

5

o. r.

o. r.

o. r.