HELUcond PP corrugated tubes, polypropylene

medium stress

Produktfoto
Properties

resistant to a multitude of

  • fuels

  • mineral oils

  • greases

  • weak bases

  • weak acids

Note

Suitable connection glands:

HELUquick, HSSV.

Description

HELUcond PP

Description

Cable protection tube for medium stress applications.

Capacity/100mm NW 17: approx. 350 N

Areas of application
  • Plant and machine construction

  • Automation technology

  • Vehicle construction and shipbuilding

  • Rail technology

  • Installation technology

  • Chemical plants

  • Heating and air-conditioning technology

fine profile

Part no.

black

trade size

mm

Inner Ø

mm

Outer Ø

mm

Per
metres

Net EUR/100 metres at a purchase of

up to 100

101 - 500

501 - 1000

920170

7,5

6,7

10,0

100

o. r.

o. r.

o. r.

920171

10,0

9,7

12,8

50

o. r.

o. r.

o. r.

920172

12,0

11,6

15,7

50

o. r.

o. r.

o. r.

920173

14,0

14,1

18,4

50

o. r.

o. r.

o. r.

920174

17,0

16,5

21,0

50

o. r.

o. r.

o. r.

920175

23,0

23,0

28,0

50

o. r.

o. r.

o. r.

920176

29,0

28,8

34,0

50

o. r.

o. r.

o. r.

920177

37,0

33,5

41,6

25

o. r.

o. r.

o. r.

920178

50,0

44,8

53,4

25

o. r.

o. r.

o. r.