Solderless terminals

insulated - round pin plugs

Produktfoto
Description

Insulated solderless terminals

Description

PA insulated solderless terminals for cross sections of 0.25 to 6.0mm².

Simple cable inlet through Easy-Entry (expanded sleeve).

Insulated with high dielectric strength.

Downloads
Data sheet

round pin plugs

Part no.

Type

Colour

Cross-section

mm²

Connection
bolts

M

Design

Unit

Net EUR/100 items at a purchase of

up to 500

501 - 1000

1001 - 5000

91422

HABM

red

0,5 - 1,5

-

Plug

100

o. r.

o. r.

o. r.

91423

HAB

red

0,5 - 1,5

-

Sleeve

100

o. r.

o. r.

o. r.

91424

HB 5BM

blue

1,5 - 2,5

-

Plug

100

o. r.

o. r.

o. r.

91425

HB 5B

blue

1,5 - 2,5

-

Sleeve

100

o. r.

o. r.

o. r.

96594

HC 5BM

yellow

2,5 - 6,0

-

Plug

100

o. r.

o. r.

o. r.

96595

HC 5B

yellow

2,5 - 6,0

-

Sleeve

100

o. r.

o. r.

o. r.