Solderless terminals

insulated - closed end-splices

Produktfoto
Description

Insulated squeeze snap-on connection

Description

Insulated squeeze snap-on connection for cross sections of 0.25 to 6.0 m2.

Simple cable inlet through Easy-Entry (expanded sleeve).

Insulated with high dielectric strength.

Downloads
Data sheet

closed end-splices

Part no.

Type

Colour

Cross-section

mm²

Connection
bolts

M

Design

Unit

Net EUR/100 items at a purchase of

up to 500

501 - 1000

1001 - 5000

91398

HAJ

transparent

0,5 - 1,5

-

Terminal connector

100

o. r.

o. r.

o. r.

91428

HBJ

transparent

1,5 - 2,5

-

Terminal connector

100

o. r.

o. r.

o. r.

91430

HCJ

transparent

2,5 - 6,0

-

Terminal connector

100

o. r.

o. r.

o. r.