Anaconda Sealtite® OR

For extensive chemical resistance

Logo Image
Produktfoto
Note

Suitable connection glands:

LT straight, LT angled, T&B straight, T&B angled.

Description

OR

Description

Resistant to oil, grease, alkalis and acids.

Protection tubes from reinforced, galvanized steel band with spiral wound, latched profile, a continuous cord seal and extruded plastic sheath.

This complex construction method keeps the plastic sheath and the internal tube together.

Downloads
Data sheet

Part no.

black

Trade size

inch

Inner Ø

mm

Outer Ø

mm

Per
metres

Net EUR/100 metres at a purchase of

up to 100

101 - 500

501 - 1000

91245

3/8"

12,6

17,8

75

o. r.

o. r.

o. r.

91246

1/2"

16,0

21,1

60

o. r.

o. r.

o. r.

91247

3/4"

21,0

26,4

50

o. r.

o. r.

o. r.

91248

1"

26,5

33,1

30

o. r.

o. r.

o. r.

91249

1 1/4"

35,1

41,8

30

o. r.

o. r.

o. r.

91250

1 1/2"

40,3

47,8

15

o. r.

o. r.

o. r.

91251

2"

51,6

59,9

15

o. r.

o. r.

o. r.