TY-RAP® special cable tie

Produktfoto
Description

TY-RAP® (special types)

Description

TY-RAP® Cable binder with steel lug lock made of corrosion-resistant, non-magnetic steel.

This technology enables the binder to offer excellent binding properties even under the most rigorous conditions such as heat, cold, humidity etc. and makes it insensitive to vibrations and external influences.

Areas of application
  • Plant and machine construction

  • Robot construction

  • Automation technology

  • Vehicle construction and shipbuilding

  • Rail technology

  • Installation technology

  • Control cabinet construction

with plug-in clip

Part no.

transparent

Type T & B

Colour

Length

mm

Width

mm

Bundle Ø

mm

Capacity

N

Hole Ø

mm

Field

W x H

Unit

Net EUR/100 items at a purchase of

up to 1000

1001 - 5000

5001 - 10000

91103

TY 38M

transparent

200,0

4,7

44,0

220

-

-

1000

o. r.

o. r.

o. r.