UNI-DICHT-VK-PA

Gland body

Produktfoto
Note

The gland body M20x1,5 part no. 903941 is suitable for PG 11 inserts; part no. 90831 is suitable for PG 13,5.

Description

UNI-DICHT-VK-PA

Description

Gland body made of polyamide for fitting with TPE sealing inserts.

Areas of application
  • Plant and machine construction
  • Robotics
  • Automation technology
  • Vehicle construction and shipbuilding
  • Railway technology
  • Installation technology
  • Control cabinet construction
Downloads
Data sheet

metric thread

Part no.

grey

RAL 7032

Size

Metr.

Thread
length

mm

Spanner
size

mm

Unit

Net EUR/100 items at a purchase of

up to 100

101 - 500

501 - 1000

90829

M12 x 1,5

8,0

15

50

o. r.

o. r.

o. r.

90830

M16 x 1,5

9,0

19

50

o. r.

o. r.

o. r.

903941

M20 x 1,5

9,0

24

50

o. r.

o. r.

o. r.

90831

M20 x 1,5

9,0

24

50

o. r.

o. r.

o. r.

90832

M25 x 1,5

9,0

29

50

o. r.

o. r.

o. r.

90833

M32 x 1,5

11,0

38

25

o. r.

o. r.

o. r.

90834

M40 x 1,5

11,5

46

10

o. r.

o. r.

o. r.

90835

M50 x 1,5

14,0

55

5

o. r.

o. r.

o. r.