UI metal cable tube, stainless steel

with agraff-profile

Logo Image
Produktfoto
Note

Suitable connection glands:

LT-E-UI

Description

Type UI

Description

Spiral wound tube made by stainless steel with double-folded profile (Agraff profile).

High tensile and torsional strength.

Areas of application
  • Robot construction

  • Steel and aluminium foundry industry

  • Maschine and apparatus building

  • Off-shore-industry

  • Security

  • Metal, glass and ceramics industry

Downloads
Data sheet

Part no.

Trade size

inch

Size

PG

Inner Ø

mm

Outer Ø

mm

Per
metres

Net EUR/100 metres at a purchase of

up to 100

101 - 500

501 - 1000

905804

5/16"

-

9,5

12,5

30

o. r.

o. r.

o. r.

905805

3/8"

-

13,0

16,0

30

o. r.

o. r.

o. r.

905806

1/2"

-

17,0

21,0

30

o. r.

o. r.

o. r.

905807

3/4"

-

22,0

26,0

30

o. r.

o. r.

o. r.

905808

1"

-

26,0

30,0

30

o. r.

o. r.

o. r.

905809

1 1/4"

-

34,0

39,0

30

o. r.

o. r.

o. r.

905810

1 1/2"

-

40,3

44,4

15

o. r.

o. r.

o. r.

905811

2"

-

51,6

55,7

15

o. r.

o. r.

o. r.