SK-D heat shrink tubing 3:1 with interior adhesive

polyolefine - thick walled

Produktfoto
Note

Form of shipment:

1.2 m rods

Aproval:

UR-listed up to size 68,1mm

Description

SK-D

Description

Polyolefine shrunk tube with internal adhesive for repairing insulation and sealing electrical components.

For the protection of cable sleeves and terminations for low-voltage applications (600V).

Good protection against impact and abrasion.

Areas of application
  • Plant and machine construction

  • Robot construction

  • Automation technology

  • Vehicle construction and shipbuilding

  • Installation technology

  • Control cabinet construction

black

Part no.

Inner Ø

before shrinkage

mm

Wall
thickness

mm

Inner Ø

after shrinkage

mm

Content

m

Unit

Net EUR/100 items at a purchase of

up to 5

6 - 10

11 - 20

905344

8,9

1,8

3,0

rods of 1,22m

1

o. r.

o. r.

o. r.

905335

13,0

2,4

4,1

rods of 1,22m

1

o. r.

o. r.

o. r.

905336

19,1

2,4

6,1

rods of 1,22m

1

o. r.

o. r.

o. r.

905337

27,9

3,0

8,9

rods of 1,22m

1

o. r.

o. r.

o. r.

905338

38,1

4,1

11,9

rods of 1,22m

1

o. r.

o. r.

o. r.

905339

50,8

4,1

16,0

rods of 1,22m

1

o. r.

o. r.

o. r.

905340

68,1

4,1

22,1

rods of 1,22m

1

o. r.

o. r.

o. r.

905731

89,9

4,1

30,0

rods of 1,22m

1

o. r.

o. r.

o. r.

905732

119,9

2,0

39,9

rods of 1,22m

1

o. r.

o. r.

o. r.