HELUTOOL D20 cable shear

cable shear

Produktfoto
Description

Cable shear HELUTOOL D20

Description
  • VDE approved, 1000V

  • for cutting copper and aluminium cables, single and multi-core

  • low handforce required due to favourable lever ratio and special blade geometry

  • clean and smooth cut without crushing and deformation

  • initial and final cut (upper and lower blade)

  • allows cables of up to 20 mm dia. to be cut

  • with guard

  • handles plastic coated

  • precision ground , hardened blades

  • adjustable bolted joint, self-retaining screw

  • high-grade special tool steel, forged, oil-hardened

  • Length 200 mm

  • Weight 340 g

cable shear

Part no.

Type

Unit

Net EUR/item at a purchase of

1

2 - 4

5 - 10

904933

HELUTOOL D20

1

o. r.

o. r.

o. r.