LT-CNP

Conduit gland

Logo Image Logo Image Logo Image
Produktfoto
Note

UL/CSA approval

The ferrule and insert are from PA 6

Description

Conduit gland LT-CNP straight

Description

LIQUIDTIGHT gland made of galvanized steel for plastic-coated metallic protection tubes CNP.

Areas of application
  • Plant and machine construction

  • Robotics

  • Automation technology

  • Vehicle construction and shipbuilding

  • Railway technology

  • Installation technology

  • Control cabinet construction

Downloads
Data sheet

NPT thread

Part no.

Type

Size

Suitable for
tube ND

Suitable
for tube
outer Ø

mm

Thread
length

mm

Spanner
size

mm

Unit

Net EUR/100 items at a purchase of

up to 100

101 - 500

501 - 1000

904907

-

1/2"

3/8

19,4

15,0

27,0

25

o. r.

o. r.

o. r.

904908

-

1/2"

1/2

23,4

15,0

32,0

25

o. r.

o. r.

o. r.

904909

-

3/4"

3/4

29,5

15,0

39,0

25

o. r.

o. r.

o. r.

904910

-

1"

1

36,3

18,0

45,0

5

o. r.

o. r.

o. r.

904911

-

1 1/4"

1 1/4

46,0

19,0

59,0

5

o. r.

o. r.

o. r.

904912

-

1 1/2"

1 1/2

52,4

19,0

67,0

2

o. r.

o. r.

o. r.

904913

-

2"

2

66,6

19,0

82,0

1

o. r.

o. r.

o. r.