TROMTRAK 1250 movable drum decoiler

with axis

Produktfoto
Description

Movable drum decoiler with axis TROMTRAK 1250

Description

For handling of cable drums.

  • Two-fold embedded axis.

  • Smooth operation by adjustable brake.

  • Build-on lockable castors.

Downloads
Data sheet

movable drum decoiler

Part no.

Type

Weight

approx. kg

Load capacity

kg

Reel-Ø

approx. mm

Reel width

mm

Unit

Net EUR/item at a purchase of

1

2 - 4

5 - 10

904769

TROMTRAK 1250

58,0

1000

630 - 1250

890

1

o. r.

o. r.

o. r.