TROMCAR 1000 / TROMCAR 1250

Movable drum decoiler

with axis

Produktfoto
Description

Movable drum decoiler with axis TROMCAR 1000 / 1250

Description

Application: stock, construction site, installation department etc.

  • Moving cable drums with robust lift-up tool. The drums are lifted and loaded by leverage.

  • Lift-up clamp as handle.

  • Extra sized wheels.

 

TROMCAR 1000 with 2 wheels and 2 footholds.

TROMCAR 1250 with 3 wheels.

Downloads
Data sheet

movable drum decoiler

Part no.

Type

Weight

approx. kg

Load capacity

kg

Reel-Ø

approx. mm

Reel width

mm

Unit

Net EUR/item at a purchase of

1

2 - 4

5 - 10

904767

TROMCAR 1000

50,0

1000

500 - 1000

710

1

o. r.

o. r.

o. r.

904768

TROMCAR 1250

52,0

700

500 - 1250

1000

1

o. r.

o. r.

o. r.