TROMBOI 2003 drum decoiler

with axis

Produktfoto
Note
Additional axis on request
Description

Drum decoiler with axis TROMBOI 2003

Description

For drum handling at construction sites, when installing cables, at stock or shipping.

  • Solid welded construction
  • The sturdy axle holders have to be inserted and locked in a height suitable for the workable drum dimension.
  • The drum axle has to be pushed through the drum.
  • After having been rolled into the axle holder the drum has to be lifted by means of the manual hydraulic pump.
Downloads
Data sheet

drum decoiler

Part no.

Type

Weight

approx. kg

Load capacity

kg

Reel-Ø

approx. mm

Reel width

mm

Unit

Net EUR/item at a purchase of

1

2 - 4

5 - 10

904766

TROMBOI 2003

132,0

4000

710 - 2000

-

1

o. r.

o. r.

o. r.