EW PA-ATEX extender

explosive area

Logo Image Logo Image
Produktfoto
Note

Approval: PTB 04 ATEX 1040X

Description

EW PA-ATEX

Description

The extender made of polyamide for use in explosive areas.

Transition from small to large thread.

Areas of application
  • Plant and machine construction
  • Robot construction
  • Automation technology
  • Vehicle construction and shipbuilding
  • Installation technology
  • Control cabinet construction

from metric to metric

Part no.

Size

metr.

outside

Size

metr.

inside

Unit

Net EUR/100 items at a purchase of

up to 100

101 - 500

501 - 1000

904421

M12 x 1,5

M16 x 1,5

100

o. r.

o. r.

o. r.

904422

M16 x 1,5

M20 x 1,5

100

o. r.

o. r.

o. r.

904423

M20 x 1,5

M25 x 1,5

100

o. r.

o. r.

o. r.

904424

M25 x 1,5

M32 x 1,5

100

o. r.

o. r.

o. r.

904425

M32 x 1,5

M40 x 1,5

50

o. r.

o. r.

o. r.

904426

M40 x 1,5

M50 x 1,5

25

o. r.

o. r.

o. r.

904427

M50 x 1,5

M63 x 1,5

25

o. r.

o. r.

o. r.