UNI-DICHT-VK-stainless steel gland body

stainless steel

Produktfoto
Description

UNI-DICHT-VK-stainless steel

Description

Gland body made of stainless steel for populating with inserts made by TPE. For use in chemical industry, at high temperatures, or long lasting UV-stress.

Areas of application
  • Chemical industry
  • Food industry
  • Plant and machine construction
  • Automation technology
  • Installation technology
  • Control cabinet construction
Downloads
Data sheet

metric thread

Part no.

Size

Metr.

Thread
length

mm

Spanner
size

mm

Unit

Net EUR/100 items at a purchase of

up to 100

101 - 500

501 - 1000

904247

M12 x 1,5

5,0

14

50

o. r.

o. r.

o. r.

904248

M16 x 1,5

6,0

19

50

o. r.

o. r.

o. r.

904249

M20 x 1,5

6,5

22

50

o. r.

o. r.

o. r.

904250

M25 x 1,5

7,5

27

50

o. r.

o. r.

o. r.

904251

M32 x 1,5

8,0

36

25

o. r.

o. r.

o. r.

904252

M40 x 1,5

8,0

46

10

o. r.

o. r.

o. r.

904253

M50 x 1,5

10,0

55

5

o. r.

o. r.

o. r.