STK-PA cable gland to DIN

with incision sealing ring

Logo Image
Produktfoto
Note

Protection classification IP 65 with an additional O-ring on the external thread.

Description

STK-PA with incision ring

Description

The polyamide cable gland to DIN 46320 with incision sealing ring.

Areas of application
  • Plant and machine construction
  • Robot construction
  • Automation technology
  • Vehicle construction and shipbuilding
  • Rail technology
  • Installation technology
  • Control cabinet construction

PG thread

Part no.

grey

RAL 7035

Size

PG

Cable Ø

from / to

mm

Thread
length

mm

Spanner
size

mm

Unit

Net EUR/100 items at a purchase of

up to 100

101 - 500

501 - 1000

904231

9

4,0 - 10,0

8,0

19 / 16

50

o. r.

o. r.

o. r.

904232

11

6,5 - 12,0

8,0

22 / 19

50

o. r.

o. r.

o. r.

904233

13,5

6,5 - 13,5

9,0

24 / 21

50

o. r.

o. r.

o. r.

904234

16

6,5 - 16,0

10,0

27 / 23

50

o. r.

o. r.

o. r.

904235

21

9,0 - 20,0

11,0

33 / 30

50

o. r.

o. r.

o. r.

904236

29

17,0 - 28,0

11,0

42 / 40

25

o. r.

o. r.

o. r.

904237

36

23,0 - 34,0

13,0

53 / 50

10

o. r.

o. r.

o. r.

904238

42

29,0 - 40,0

13,0

60 / 55

5

o. r.

o. r.

o. r.

904239

48

35,0 - 46,0

14,0

65 / 60

5

o. r.

o. r.

o. r.