JUMBO PA6 oversize corrugated tubes, polyamide

for heavy-duty mechanical applications

Produktfoto
Properties

resistant to a multitude of

  • fuels

  • mineral oils

  • greases

  • weak bases

  • weak acids

Note

Suitable connection glands:

JUMBO gland

Bending behaviour: very good

Description

JUMBO PA6

Description

Cable protection tube for medium to heavy-duty applications.

Capacity/100mm: approx. 1200 N / 800 N

Areas of application
  • Plant and machine construction

  • Robot construction

  • Automation technology

  • Vehicle construction and shipbuilding

  • Rail technology

  • Installation technology

  • Control cabinet construction

Part no.

grey

Part no.

black

trade size

mm

Inner Ø

mm

Outer Ø

mm

Bending
radius

mm

Per
metres

Net EUR/100 metres at a purchase of

up to 100

101 - 500

501 - 1000

90408

91362

70

66,2

79,0

160,0

10

o. r.

o. r.

o. r.

90409

91363

95

88,5

105,2

200,0

10

o. r.

o. r.

o. r.