JUMBO-FP flange connection

flange connection

Produktfoto
Properties

resistant to a multitude of

  • fuels

  • mineral oils

  • greases

  • weak bases

  • weak acids

Note

Additional seal increases protection classification to IP 65

JUMBO sealing set:

Set contains 1 x O-ring and 1x cellular rubber seal

Description

JUMBO-FP

Description

One-piece straight flange connection.

Suitable for parallel-coiled JUMBO protection tubes.

Areas of application
  • Plant and machine construction

  • Robot construction

  • Automation technology

  • Vehicle construction and shipbuilding

  • Rail technology

  • Installation technology

  • Control cabinet construction

flange connection

Part no.

grey

Part no.

black

Suitable for ND

Unit

Net EUR/100 items at a purchase of

up to 100

101 - 500

501 - 1000

90402

920368

70,0

1

o. r.

o. r.

o. r.

90403

920369

95,0

1

o. r.

o. r.

o. r.