UNI-DICHT sealing insert

profile fits to ASI-bus line

Produktfoto
Properties
  • Large-area cable sealing
  • Easy to assemble
Note

The UNI-DICHT sealing inserts ASI (part nos. 905910 and 905911) can be used with UNI-DICHT-VK-PA M20x1,5 (part no. 90831).

The UNI-DICHT sealing inserts ASI (part nos. 903992 and 903993) can be used with UNI-DICHT-VK-MS M20x1,5 (part no. 904213) and UNI-DICHT-VK-PA/MS PG13,5 (part no. 96045 and 904223).

Description

UNI-DICHT Sealing insert ASI

Description

Sealing inserts made by TPE-V for use with UNI-DICHT gland bodies made by polyamide or by brass. Profile fits to ASI- bus line.

Areas of application
  • Plant and machine construction
  • Robot construction
  • Automation technology
  • Installation technology
  • Control cabinet construction

Part no.

Size

PG

Size

metric

Sealing
insert
colour

Cable Ø

from / to

mm

Unit

Net EUR/100 items at a purchase of

up to 100

101 - 500

501 - 1000

903992

13,5

M20 x 1,5 grau, links

-

50

o. r.

o. r.

o. r.

903993

13,5

M20 x 1,5 grau, rechts

-

50

o. r.

o. r.

o. r.

905910

-

M20 x 1,5 grau, links

-

50

o. r.

o. r.

o. r.

905911

-

M20 x 1,5 grau, rechts

-

50

o. r.

o. r.

o. r.