HSSV-ZE corrugated tubes cable gland with strain relief

plastic male thread

Produktfoto
Properties

resistant to a multitude of

  • fuels

  • mineral oils

  • greases

  • weak bases

  • weak acids

Note

Threaded connection:

metric to EN 60423

Each unit includes 1 safety opener

Description

Conduit gland HSSV with strain relief

Description

Combined quick-insert cable glands for a reliable, quick connection.

Suitable for parallel-coiled HELUcond protection tubes.

Areas of application
  • Plant and machine construction

  • Robot construction

  • Automation technology

  • Vehicle construction and shipbuilding

  • Rail technology

  • Installation technology

  • Control cabinet construction

metric thread

Part no.

grey

Part no.

black

Size

Suitable for
tube ND

Thread
length

mm

Unit

Net EUR/100 items at a purchase of

up to 100

101 - 500

501 - 1000

903459

903466

M16 x 1,5

10,0

7,5

50

o. r.

o. r.

o. r.

903460

903467

M16 x 1,5

12,0

7,5

50

o. r.

o. r.

o. r.

903461

903468

M20 x 1,5

17,0

8,5

50

o. r.

o. r.

o. r.

903462

903469

M25 x 1,5

23,0

10,5

50

o. r.

o. r.

o. r.

903463

903470

M32 x 1,5

29,0

10,5

25

o. r.

o. r.

o. r.