TRAYCONTROL X

Flexible-PVC, XLPE-insulated control cable is ideal for 600 V industrial or 1000 V wind turbine tray cable applications.

When cable installation requires long runs from the control panel to the machine, cables using cross-linked polyethylene (XLPE) insulation have a relatively low dielectric constant that reduces the capacitive effect found within long cable runs. XLPE also has excellent thermo-mechanical properties that allows the insulation to withstand the excessive heat generated.

HELUKABEL®'s latest control cable addition, the TRAYCONTROL X, is a flexible-PVC, XLPE-insulated control cable ideally suited for tray cable installation in industrial machinery throughout the factory floor and wind turbines.

TRAYCONTROL X Characteristics

  • UL, CSA and CE approved
  • Special PVC jacket with XLPE insulation
  • TC 600 V & WTTC 1000 V ratings
  • Operational temperature range: -40°C to 105°C
  • Minimum bending radius: 10x cable Ø
  • Resistant to oils (Oil Res I & II), coolants and solvants
  • Suitable for open, exposed (TC-ER rated), pipe, or direct burial installation
  • Class 1 Div. 2 per NEC Articles 336, 392 & 501
  • c(UL) CIC-TC FT4, CSA AWM I/II A/B FT4, and NFPA 79 compliant
  • Available in sizes 20 AWG - 500 kcmil with various conductor configurations

Click here for a detailed product spec sheet.