JZ-602 RC

Cable for drag chains, 600 V, two approval control cable, meter marking

Logo Image Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Special-PVC cable for drag chains
    to nach UL CSA AWM I/II A/B
    Style 2587
  • Temperature range
    flexing -30°C to +80°C
    fixed installation -40°C to +80°C
  • Nominal voltage
    UL/CSA 600 V
  • Test voltage
    3000 V
  • Minimum bending radius
    flexing 7,5x cable Ø
    fixed installation 4x cable Ø
Cable structure
  • Bare copper conductor, extra fine wire, to
    DIN VDE 0295 cl.6 col. 4, BS 6360 cl.6
    and IEC 60228 cl.6
  • Core insulation special PP
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering
  • GN-YE conductor in the outer layer
  • Cores stranded in layers with
    optimal selected lay length
  • Wrapping with fleece over each layer
  • Outer sheath of special PVC
    compound type YM5 to
    DIN VDE 0207-5, UL Style 2587 and
    CSA C22.2 No 210
  • Sheath colour: black (RAL 9005)
  • With meter marking
Properties
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
  • UV-resistant
Tests
  • PVC self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2 /
    UL VW-1 / CSA FT1
Note
  • G = with GN-YE conductor
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • Screened analogue type:
    JZ-602 RC-CY
Application
For use in dry, damp and wet rooms and in open air with free movement without tensile stress or forced movements as highly flexible PVC cable for drag chains suitable for frequent lifting and bending stress in the machinery and tooling, robot technology and permanently moving machine parts. Convincingly proved in the standard use of drag chains. Interesting for the export-oriented machinery plant. For applications that go beyond standard solutions (e. g. composting facilities or high shelf conveyors with extremely high speed, etc.) we recommend you to our specially developed inquiry sheet for energy guiding systems, further technical details see selection table: Conductors for cable drag chains in chapter "Technical Informations". For use in cable drag chains please note installation instruction.
RC = Robotics Cable
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

AWG-No.

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

89900

3 G 0,5

20

6,0

14,0

58,0

89901

4 G 0,5

20

6,5

19,0

69,0

89902

5 G 0,5

20

7,1

24,0

84,0

89903

7 G 0,5

20

8,2

34,0

123,0

89904

9 G 0,5

20

10,0

43,2

177,0

89905

12 G 0,5

20

10,5

58,2

192,0

89906

18 G 0,5

20

12,5

86,0

256,0

89907

25 G 0,5

20

15,2

120,0

358,0

89908

34 G 0,5

20

17,1

163,0

487,0

89909

3 G 1

18

6,6

23,8

88,0

89910

4 G 1

18

7,1

31,7

101,0

89911

5 G 1

18

7,8

39,6

126,0

89912

7 G 1

18

9,2

55,4

145,0

89913

9 G 1

18

11,0

71,2

168,0

89914

12 G 1

18

11,5

95,0

260,0

89915

15 G 1

18

13,2

119,0

300,0

89916

18 G 1

18

14,0

142,4

360,0

89917

25 G 1

18

17,2

197,8

640,0

89918

34 G 1

18

19,1

269,0

730,0

89919

3 G 1,5

16

7,4

44,0

94,0

89920

4 G 1,5

16

8,0

58,0

117,0

89921

5 G 1,5

16

8,8

72,0

140,0

89922

7 G 1,5

16

10,8

101,0

186,0

89923

9 G 1,5

16

12,8

129,7

244,0

89924

12 G 1,5

16

13,5

173,0

319,0

89925

18 G 1,5

16

16,0

260,0

451,0

89926

25 G 1,5

16

19,8

360,0

625,0

89927

34 G 1,5

16

22,4

490,0

840,0

89932

3 G 2,5

14

8,9

72,0

150,0

89928

4 G 2,5

14

10,1

96,0

185,0

89933

5 G 2,5

14

11,3

120,0

242,0

89929

7 G 2,5

14

13,6

168,0

293,0

89934

12 G 2,5

14

16,8

288,0

498,0

89935

3 G 4

12

10,9

115,0

231,0

89930

4 G 4

12

12,4

154,0

298,0

89936

5 G 4

12

13,8

192,0

370,0

89931

7 G 4

12

16,6

269,0

460,0

89937

4 G 6

10

14,6

231,0

430,0

89938

4 G 10

8

18,2

384,0

720,0

89939

4 G 16

6

22,6

615,0

1060,0

89940

4 G 25

4

26,5

960,0

1590,0

89941

4 G 35

2

30,8

1344,0

2105,0