JZ-602

two approval control cable, 90°C, 600 V, oil resistant, meter marking

Logo Image Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Control cable of special-PVC
    acc. to UL CSA AWM I/II A/B
    Style 2587 (sheath insulation)
    and CSA
  • Temperature range
    flexing -5°C to +90°C
    fixed installation -40°C to +90°C
  • Nominal voltage
    UL/CSA 600 V
  • Test voltage
    3000 V
  • Breakdown voltage
    min. 6000 V
  • Insulation resistance
    min 20 MOhm x km
  • Minimum bending radius
    flexing 7,5x cable Ø
    fixed installation 4x cable Ø
  • Radiation resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Core insulation of PVC
    compound type TI3 to
    DIN VDE 0207-363-3 / DIN EN 50363-3
    and class 43 acc. to UL Std.1581
  • Core identification black cores with
    continuous white numbering
  • GN-YE conductor, 3 cores and above
    in the outer layer
  • Cores stranded in layers with
    optimal lay length
  • Outer sheath of special PVC
    compound type YM5 to
    DIN VDE 0207 part 5
    and class 43 acc. to UL Std.1581
  • Sheath colour: grey (RAL 7001)
  • With meter marking
Properties
  • Resistant to mineral oils, synthetic
    oils and coolant
  • The outer sheath is approved with an
    improved oil-resistance-test
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • PVC self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2,
    DIN EN 60332-1-2, IEC 60332-1-2
    (equivalent DIN VDE 0472 part 804
    test method B), UL VW-1, CSA FT1
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor (OZ)
  • Please note "cleanroom qualified"
    when ordering.
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • Screened analogue type:
    JZ-602-CY
Application
UL-approved and CSA certified flexible control cable rated at 600 V. Used in machine tools, control systems, connection between control panels and machines, assembly lines and other industrial equipment. Suitable for installation in dry, moist or wet environment and moderate flexing applications.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

AWG-No.

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

83090

2 x 0,5

20

5,6

9,6

49,0

83091

3 G 0,5

20

5,9

14,0

58,0

83092

4 G 0,5

20

6,4

19,0

69,0

83093

5 G 0,5

20

6,9

24,0

84,0

83094

7 G 0,5

20

7,5

34,0

123,0

83100

8 G 0,5

20

8,3

38,4

140,0

83101

9 G 0,5

20

8,9

43,2

177,0

83095

12 G 0,5

20

9,8

58,0

192,0

83096

18 G 0,5

20

12,0

86,0

256,0

83097

25 G 0,5

20

14,3

120,0

358,0

83098

34 G 0,5

20

16,5

163,0

487,0

83099

41 G 0,5

20

17,9

197,0

580,0

83080

2 x 1

18

6,3

19,2

53,0

83081

3 G 1

18

6,6

27,0

61,0

83082

4 G 1

18

7,2

38,4

74,0

83565

3 x 1

18

6,6

27,0

61,0

83083

5 G 1

18

7,9

48,0

90,0

83084

7 G 1

18

8,7

67,0

130,0

83102

8 G 1

18

9,5

76,8

144,0

83103

9 G 1

18

10,4

86,4

180,0

83085

12 G 1

18

11,2

115,2

198,0

83086

18 G 1

18

14,1

173,0

274,0

83087

25 G 1

18

16,8

240,0

384,0

83088

34 G 1

18

19,5

326,0

494,0

83089

41 G 1

18

21,2

394,0

508,0

83070

2 x 1,5

16

6,8

28,8

73,0

83071

3 G 1,5

16

7,2

44,0

94,0

83072

4 G 1,5

16

7,9

58,0

117,0

83073

5 G 1,5

16

8,7

72,0

140,0

83074

7 G 1,5

16

9,7

101,0

186,0

83104

9 G 1,5

16

11,5

129,7

244,0

83075

12 G 1,5

16

12,6

173,0

319,0

83076

18 G 1,5

16

15,8

260,0

451,0

83077

25 G 1,5

16

18,3

360,0

625,0

83078

34 G 1,5

16

21,4

490,0

840,0

83079

41 G 1,5

16

23,3

590,0

1032,0

83060

2 x 2,5

14

7,8

48,0

115,0

83061

3 G 2,5

14

8,5

72,0

143,0

83062

4 G 2,5

14

9,3

96,0

185,0

83063

5 G 2,5

14

10,4

120,0

221,0

83064

7 G 2,5

14

11,5

168,0

293,0

83065

9 G 2,5

14

13,9

216,0

429,0

83066

12 G 2,5

14

15,2

288,0

563,0

83067

18 G 2,5

14

18,7

432,0

854,0

83068

19 G 2,5

14

18,7

456,0

914,0

83069

25 G 2,5

14

22,2

600,0

1188,0

83051

3 G 4

12

9,7

115,0

232,0

83052

4 G 4

12

10,6

154,0

298,0

83053

5 G 4

12

11,8

192,0

358,0

83054

7 G 4

12

13,1

269,0

460,0

83041

3 G 6

10

11,3

173,0

360,0

83042

4 G 6

10

12,5

231,0

402,0

83043

5 G 6

10

13,9

288,0

484,0

83044

7 G 6

10

15,4

403,0

630,0

83031

3 G 10

8

14,7

288,0

535,0

83032

4 G 10

8

16,3

384,0

653,0

83033

5 G 10

8

18,3

480,0

786,0

83034

7 G 10

8

20,2

672,0

1100,0

83020

2 x 16

6

18,8

307,0

640,0

83021

3 G 16

6

20,2

461,0

810,0

83022

4 G 16

6

22,3

615,0

1045,0

83023

5 G 16

6

24,9

768,0

1260,0

83024

7 G 16

6

27,5

1075,0

1760,0

83011

3 G 25

4

24,0

720,0

1180,0

83012

4 G 25

4

26,9

960,0

1507,0

83013

5 G 25

4

31,9

1200,0

1858,0

83014

7 G 25

4

33,0

1680,0

2830,0

83001

3 G 35

2

26,2

1008,0

1590,0

83002

4 G 35

2

29,7

1344,0

2123,0

83003

5 G 35

2

33,0

1680,0

2612,0

83004

3 G 50

1

31,9

1440,0

2652,0

83005

4 G 50

1

35,6

1920,0

3058,0

83006

5 G 50

1

39,7

2400,0

4093,0

83007

3 G 70

2/0

36,8

2016,0

3307,0

83008

4 G 70

2/0

40,9

2688,0

4254,0

83009

5 G 70

2/0

45,6

3360,0

5661,0

83010

3 G 95

3/0

40,9

2736,0

4867,0

83015

4 G 95

3/0

45,6

3648,0

5762,0

83016

5 G 95

3/0

50,7

4560,0

7208,0

83017

3 G 120

4/0

48,1

3456,0

5580,0

83018

4 G 120

4/0

53,3

4608,0

7280,0

83019

5 G 120

4/0

58,9

5760,0

8692,0