Single 602-RC-J / -O

special single core cable for drag chains, 90°C, 600 V, meter marking

Logo Image Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Special PVC single core acc. to
    UL Style 10107 and CSA AWM I/II AB,
    core acc. to DIN VDE 0285-525-2-31/
    DIN EN 50525-2-31
    (except 300 mm²)
  • Temperature range
    flexing -5°C to +90°C
    fixed installation -40°C to +90°C
  • Permissible conductor operating
    temperature
    +90°C
  • Nominal voltage
    VDE U0/U 600/1000 V
    UL/CSA 600 V
  • Test voltage
    4000 V
  • Breakdown voltage
    min. 8000 V
  • Insulation resistance
    min. 20 MOhm x km
  • Minimum bending radius
    flexing 7,5x cable Ø
    fixed installation 3x cable Ø
  • Radiation resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
Cable structure
  • Bare copper conductor, extra fine wire, to
    DIN VDE 0295 cl.6, col. 4, BS 6360 cl.6
    and IEC 60228 cl.6,
    however by 185 mm² up to 300 mm²
    with reduced single wire-Ø max. 0,3 mm
  • Core insulation of special PVC
    to class 43, 90°C acc. to UL Std.1581
    colour black or green-yellow
  • Outer sheath special PVC
    compound type YM5
    acc. to DIN VDE 0207-5 and
    class 43, 90°C acc. to UL Std.1581
  • Sheath colour: black (RAL 9005)
  • With meter marking
Properties
  • Chemical resistance
    see "Technical Informations"
  • Resistant to mineral oils, synthetic oils and
    lubricating coolants.
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • PVC self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2 /
    UL VW-1 / CSA FT1
  • Acc.to UL Style 10107 / UL Std.1581 /
    CSA C22.2 No. 210
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor (OZ)
  • 300 mm² in adaption
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • Screened analogue type:
    Single 602-RC-CY-J / -O
Application
High flexible special single core cable for drag chains are used for flexible use for medium mechanical stresses with free movement without tensile stress or forced movements in dry, moist and wet rooms. These two-norm cables primarily designed for exportorientated machinery manufacturer for flexible applications in machineries, machine tools, robot technics, for movable automated machinery parts. For applications which go beyond standard solutions (for example for composting appliances or high shelf conveyors with extremely high processing speeds etc.) we recommend for our especially developed enquiry sheet for energy guiding systems. Before installation in cable trays please read the instructions. Further technical details see selection table for drag chain cables, see chapter "Technical information".
RC = Robotics Cable
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

AWG-No.

Core
colour

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

69601

1 G 10

8

green-yellow

9,4

96,0

180,0

69602

1 x 10

8

black

9,4

96,0

180,0

69603

1 G 16

6

green-yellow

10,5

154,0

250,0

69604

1 x 16

6

black

10,5

154,0

250,0

69605

1 G 25

4

green-yellow

11,6

240,0

370,0

69606

1 x 25

4

black

11,6

240,0

370,0

69607

1 G 35

2

green-yellow

14,5

336,0

490,0

69608

1 x 35

2

black

14,5

336,0

490,0

69609

1 G 50

1

green-yellow

16,6

480,0

665,0

69610

1 x 50

1

black

16,6

480,0

665,0

69611

1 G 70

2/0

green-yellow

18,4

672,0

910,0

69612

1 x 70

2/0

black

18,4

672,0

910,0

69613

1 G 95

3/0

green-yellow

20,5

912,0

1195,0

69614

1 x 95

3/0

black

20,5

912,0

1195,0

69615

1 G 120

4/0

green-yellow

23,0

1152,0

1545,0

69616

1 x 120

4/0

black

23,0

1152,0

1545,0

69617

1 G 150

250 kcmil

green-yellow

25,2

1440,0

1750,0

69618

1 x 150

250 kcmil

black

25,2

1440,0

1750,0

69619

1 G 185

350 kcmil

green-yellow

29,0

1776,0

2320,0

69620

1 x 185

350 kcmil

black

29,0

1776,0

2320,0

69621

1 G 240

450 kcmil

green-yellow

32,5

2304,0

2960,0

69622

1 x 240

450 kcmil

black

32,5

2304,0

2960,0

69623

1 G 300

550 kcmil

green-yellow

35,4

2880,0

3550,0

69624

1 x 300

550 kcmil

black

35,4

2880,0

3550,0